2020.09.22 3:16:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5WG1255-4AB01
Product
GAMMA instabus Brightness sensor UP 255 Brightness sensor for N 526
Notes
Product is no longer available
Sucessor:Discontinued without replacement
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5WG1255-4AB01
Product Description GAMMA instabus Brightness sensor UP 255 Brightness sensor for N 526
Product family Ordering Data Overview
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 2020.09.07
Notes
Product is no longer available
Sucessor:Discontinued without replacement
If you need assistance please contact our local Siemens office
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.091 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 9.50 x 10.70 x 3.80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869203072
UPC Not available
Commodity Code 9027.5000
LKZ_FDB/ CatalogID I2/ET-G1
Product Group QBL5
Group Code H5DL
Country of origin Germany
RoHS Conformity Date Since: 2006.05.10
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-31-37
eClass 7.1 27-14-31-37
eClass 8 27-14-31-37
eClass 9 27-14-31-37
eClass 9.1 27-14-31-37
ETIM 4 EC000926
ETIM 5 EC000926
ETIM 6 EC000926
ETIM 7 EC000926
UNSPSC 14 39-12-11-03
|