2020.09.29 8:58:23 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5WG1605-1AB01
Product
instabus EIB Thermal drive actuator N 605 for electro-thermal Valve operating mechanisms 6I/6O (electronic) 230 V AC
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5WG1605-1AB01
Product Description instabus EIB Thermal drive actuator N 605 for electro-thermal Valve operating mechanisms 6I/6O (electronic) 230 V AC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2019.11.08
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.449 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 9.50 x 15.90 x 7.30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869206295
UPC Not available
Commodity Code 8537.1092.999
LKZ_FDB/ CatalogID I2/ET-G1
Product Group QBL7
Group Code H5DL
Country of origin Germany
RoHS Conformity Date Since: 2006.05.10
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-31-47
eClass 7.1 27-14-31-47
eClass 8 27-14-31-47
eClass 9 27-14-31-47
eClass 9.1 27-14-31-47
ETIM 4 EC001586
ETIM 5 EC001586
ETIM 6 EC001586
ETIM 7 EC001586
UNSPSC 14 39-12-11-03
|