2020.09.25 4:41:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5WG4221-3AB10
Product
Wall transmitter 1-für EnOcean AP 221 DELTA i-system titanium white neutral
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5WG4221-3AB10
Product Description Wall transmitter 1-für EnOcean AP 221 DELTA i-system titanium white neutral
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.04.24
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.076 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 8.80 x 9.80 x 4.20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869426204
UPC Not available
Commodity Code 8543.7000.999
LKZ_FDB/ CatalogID I2/ET-G1
Product Group QBL6
Group Code H5DL
Country of origin Germany
RoHS Conformity Date Since: 2009.06.23
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-31-48
eClass 7.1 27-14-31-48
eClass 8 27-14-31-48
eClass 9 27-14-31-48
eClass 9.1 27-14-31-48
ETIM 4 EC001587
ETIM 5 EC001587
ETIM 6 EC001587
ETIM 7 EC001587
|