2020.09.20 6:41:53 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2124-5GC30-0YE0
Product
Image similar
SIMATIC TP700 Comfort Comfort Panel, Windows CE 6.0 (Microsoft Support included Security updates discontinued) Touch operation, 7" widescreen TFT display, with customer-specific Express design Based on: 6AV2124-0GC01-0AX0
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2124-5GC30-0YE0
Product Description SIMATIC TP700 Comfort Comfort Panel, Windows CE 6.0 (Microsoft Support included Security updates discontinued) Touch operation, 7" widescreen TFT display, with customer-specific Express design Based on: 6AV2124-0GC01-0AX0
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 9J
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 1.567 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 17.00 x 27.40 x 8.60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80XX
Product Group 3420
Group Code R119
Country of origin Germany
RoHS Conformity Date Since: 2011.12.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 5 EC001412
ETIM 6 EC001412
ETIM 7 EC001412
IDEA 4 6607
UNSPSC 15 43-21-15-06
|