2020.09.25 4:58:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2155-1EW01-6AA0
Product
Image similar
WinCC Unified Package for SIMATIC IPC; consists of: WinCC Unified V16 PC Runtime 500 PowerTags and and Parameter Ctrl. PC; WinCC Unified 200 LoggingTags; WinCC Unified 2 Operate Client; Supply only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 ******************************* content: 6AV2154-1EB01-6AA0; 6AV2154-0BP01-6AB0; 2x 6AV2157-2DA00-0AB0; 2x 6AV2157-1JW00-0AB0;
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2155-1EW01-6AA0
Product Description WinCC Unified Package for SIMATIC IPC; consists of: WinCC Unified V16 PC Runtime 500 PowerTags and and Parameter Ctrl. PC; WinCC Unified 200 LoggingTags; WinCC Unified 2 Operate Client; Supply only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 ******************************* content: 6AV2154-1EB01-6AA0; 6AV2154-0BP01-6AB0; 2x 6AV2157-2DA00-0AB0; 2x 6AV2157-1JW00-0AB0;
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1.200 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125070608
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 4B51
Group Code R118
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|