2020.09.21 3:29:07 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2185-8AW10-0AA0
Product
Image similar
105 mm connecting cable for Advanced elements, only for Extension Unit Advanced (e.g.. RGB button, and others)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2185-8AW10-0AA0
Product Description 105 mm connecting cable for Advanced elements, only for Extension Unit Advanced (e.g.. RGB button, and others)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 13.00 x 20.00 x 0.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618104214
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID ST80XX
Product Group 9376
Group Code R740
Country of origin Germany
RoHS Conformity Date Since: 2019.07.10
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|