2020.09.18 12:22:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6355-1AA31-7EQ1
Product
WinCC OA V3.17, Video Basic. The Video Basic package permits the native (via ONVIF) connection of cameras / sources to a WinCC OA system. This includes all streaming, recording and playback functions. Video sources are counted per IP address and must be purchased separately. Linux and virtual machines are only supported with restrictions.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6355-1AA31-7EQ1
Product Description WinCC OA V3.17, Video Basic. The Video Basic package permits the native (via ONVIF) connection of cameras / sources to a WinCC OA system. This includes all streaming, recording and playback functions. Video sources are counted per IP address and must be purchased separately. Linux and virtual machines are only supported with restrictions.
Product family WinCC OA Addons
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 95
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766992834
Commodity Code Not available
LKZ_FDB/ CatalogID STETM
Product Group 9377
Group Code R118
Country of origin Austria
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 5 EC001416
ETIM 6 EC001416
ETIM 7 EC001416
|