2020.09.19 5:01:40 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6371-1DN07-2DX0
Product
SIMATIC WinCC/DataMonitor V7.2 Server and client components incl. 50 client licenses, Option for WinCC V7.2 and WinCC V7.2 Asia, runtime software, Single license, License key on USB stick
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6371-1DN07-2DX0
Product Description SIMATIC WinCC/DataMonitor V7.2 Server and client components incl. 50 client licenses, Option for WinCC V7.2 and WinCC V7.2 Asia, runtime software, Single license, License key on USB stick
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2019.10.01
Price data
Price Group 95
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.201 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19.50 x 24.20 x 2.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169279345
UPC 887621148898
Commodity Code 85235190
LKZ_FDB/ CatalogID ST9.80
Product Group 4323
Group Code R118
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 4 EC001416
ETIM 5 EC001416
ETIM 6 EC001416
ETIM 7 EC001416
IDEA 4 7071
UNSPSC 14 43-23-24-04
UNSPSC 15 43-23-26-08
|