2020.09.22 7:40:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6381-2BS07-2AV0
Product
WinCC system software V7.2 Asia, RC 8192 (8192 Power Tags), Runtime/Configuration software on DVD, floating license, license key on USB flash drive, Class A, 5 languages (en,zhs,zht,kor,jpn) executable in Windows XP Prof.+SP3 (32 bit), 7 Prof/Ent/Ult +SP1 (32 bit), 7 Prof/Ent/Ult +SP1 (64 bit), 2003 Server+SP2 (32 bit), 2003 Server R2+SP2 (32 bit), Server 2008+SP2 (32 bit), Server 2008 R2+SP1 (64 bit)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6381-2BS07-2AV0
Product Description WinCC system software V7.2 Asia, RC 8192 (8192 Power Tags), Runtime/Configuration software on DVD, floating license, license key on USB flash drive, Class A, 5 languages (en,zhs,zht,kor,jpn) executable in Windows XP Prof.+SP3 (32 bit), 7 Prof/Ent/Ult +SP1 (32 bit), 7 Prof/Ent/Ult +SP1 (64 bit), 2003 Server+SP2 (32 bit), 2003 Server R2+SP2 (32 bit), Server 2008+SP2 (32 bit), Server 2008 R2+SP1 (64 bit)
Product family SIMATIC WinCC V7 basic software
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2019.10.01
Price data
Price Group 95
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0.287 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19.20 x 23.90 x 2.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169317580
UPC 887621549725
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 4323
Group Code R118
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 4 EC001416
ETIM 5 EC001416
ETIM 6 EC001416
ETIM 7 EC001416
IDEA 4 7071
UNSPSC 14 43-23-24-04
UNSPSC 15 43-23-26-08
|