2020.09.18 7:41:23 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6574-2AC00-2AF1
Product
PC memory card 512 MB Consisting of: CF memory card 512 MB and PC card adapter for SIMATIC devices with PC card slot Further information, Quantity and content: see technical data
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6574-2AC00-2AF1
Product Description PC memory card 512 MB Consisting of: CF memory card 512 MB and PC card adapter for SIMATIC devices with PC card slot Further information, Quantity and content: see technical data
Product family Storage media
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2012.06.01
Price data
Price Group 9J
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.100 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643210200
Commodity Code 85235110
LKZ_FDB/ CatalogID ST9.80
Product Group 2261
Group Code R119
Country of origin Germany
RoHS Conformity Date Since: 2006.01.01
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 4 EC002584
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
IDEA 4 3552
UNSPSC 14 43-21-19-03
UNSPSC 15 32-15-17-03
|