2020.09.25 8:43:27 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7200-2....-..A0
Product
SIMATIC Panel PC EX OG, Intel Core I7-3517UE, 1.7 GHz, 8 F-keys capacitive;
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7200-2....-..A0
Product Description SIMATIC Panel PC EX OG, Intel Core I7-3517UE, 1.7 GHz, 8 F-keys capacitive;
Product family SIMATIC HMI Panel PC Ex OG
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group JG
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 32.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1U
Product Group 3393
Group Code R115
Country of origin Germany
RoHS Conformity Date Since: 2015.07.28
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 5 EC001414
ETIM 6 EC001414
ETIM 7 EC001414
IDEA 4 6607
UNSPSC 14 43-21-15-09
UNSPSC 15 43-21-15-06
|
This product has to be configured before it can be ordered.