2020.10.01 9:45:11 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BG0000-0AA00-0BC0
Product
Image similar
SIWA Optim is a software that comes with data consolidation and visualization and uses optimized pump schedule. The application allows for a significant decrease in energy consumption and for a reduction of energy cost of up to 15%. on-premise SIWA Optim recurring payment
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BG0000-0AA00-0BC0
Product Description SIWA Optim is a software that comes with data consolidation and visualization and uses optimized pump schedule. The application allows for a significant decrease in energy consumption and for a reduction of energy cost of up to 15%. on-premise SIWA Optim recurring payment
Product family SIWA Optim
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
Standard lead time ex-works 3 Day/Days
Net Weight (kg) 0.001 Kg
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
Commodity Code Not available
LKZ_FDB/ CatalogID DE-L
Product Group 4D77
Group Code R333
Country of origin Germany
RoHS Conformity Date Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|