2021.04.13 9:04:25 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1800-0AA10-0AA0
Product
Image similar
Windows 10 license for HG-B.2.x, order quantity must be a multiple of 25
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1800-0AA10-0AA0
Product Description Windows 10 license for HG-B.2.x, order quantity must be a multiple of 25
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 15 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 25
Additional Product Information
EAN Not available
UPC 804766798245
Commodity Code 49011000
LKZ_FDB/ CatalogID KT51-F
Product Group 3445
Group Code R740
Country of origin United States of America
RoHS Conformity Date Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
ETIM 8 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
|