2020.09.25 4:18:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1943-6HA00-0AA0
Product
Image similar
accessory SIPLUS HCS4300 jumper for POM4320 Highend for parallel connection of outputs consisting of 12 jumpers
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1943-6HA00-0AA0
Product Description accessory SIPLUS HCS4300 jumper for POM4320 Highend for parallel connection of outputs consisting of 12 jumpers
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.300 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 55.00 x 66.00 x 23.00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 12
Additional Product Information
EAN 4047618110703
UPC Not available
Commodity Code 85369095
LKZ_FDB/ CatalogID ES-NB1
Product Group 4604
Group Code R740
Country of origin Germany
RoHS Conformity Date Since: 2020.01.22
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
|