2020.09.24 1:07:48 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DD1843-0AB0
Product
Image similar
SIMATIC ANGULAR SYNC. CONT. SPA440 V2.10, Unlock Copy Lic. R-SW, SW and documentation on CD, Class A 2 languages (de, en) executable in Win95/98/ME/ NT/2000 in connection with STEP 7, CFC, D7-SYS Reference HW: T400
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DD1843-0AB0
Product Description SIMATIC ANGULAR SYNC. CONT. SPA440 V2.10, Unlock Copy Lic. R-SW, SW and documentation on CD, Class A 2 languages (de, en) executable in Win95/98/ME/ NT/2000 in connection with STEP 7, CFC, D7-SYS Reference HW: T400
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2014.10.23
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 0.124 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19.00 x 24.00 x 2.40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643356045
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.DA99A
Product Group 4315
Group Code R111
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 4 EC000809
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
IDEA 4 7150
UNSPSC 14 43-23-36-03
UNSPSC 15 43-23-36-03
|