2021.04.12 8:01:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5100-8AX00-1XX3
Product
Image similar
Update of the software PCS7/TM for 6DL2100... and for 6ES7478-2DA10-0AC0
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5100-8AX00-1XX3
Product Description Update of the software PCS7/TM for 6DL2100... and for 6ES7478-2DA10-0AC0
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2009.10.01
Price data
Price Group JP
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 25 Day/Days
Net Weight (kg) 0.200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.PCS7
Product Group 4569
Group Code R1TP
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 5 EC001435
ETIM 6 EC001435
ETIM 7 EC001435
ETIM 8 EC001435
IDEA 4 7150
UNSPSC 15 43-23-36-03
|