2020.09.27 11:39:47 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5210-0AX08-0YE5
Product
Image similar
BRAUMAT,SISTAR software Upgrade package Engineering From V7.5 to V8.0, Floating License, engineering software, SW and documentation on DVD, license key on USB flash drive; Class A, 2 languages (de, en), executable in: Windows 7 Ult./ Windows10 LTSB, Server 2008 R2, Server 2012 R2, Server 2016; For further information see BRAUMAT,SISTAR V8.0 Readme on data storage medium ******************************* Content: set (1x DVD + 1x USB)
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5210-0AX08-0YE5
Product Description BRAUMAT,SISTAR software Upgrade package Engineering From V7.5 to V8.0, Floating License, engineering software, SW and documentation on DVD, license key on USB flash drive; Class A, 2 languages (de, en), executable in: Windows 7 Ult./ Windows10 LTSB, Server 2008 R2, Server 2012 R2, Server 2016; For further information see BRAUMAT,SISTAR V8.0 Readme on data storage medium ******************************* Content: set (1x DVD + 1x USB)
Product family BRAUMAT / SISTAR
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 95
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.191 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622785317
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 4C25
Group Code R118
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 5 EC001435
ETIM 6 EC001435
ETIM 7 EC001435
|