2020.09.19 10:26:11 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5260-0BX58-0YF5
Product
Image similar
SIMIT Simulation Framework Upgrade Professional from V8.0 to V9.0 Floating license for 1 user E-SW, SW and documentation on CD use only in connection with valid SIMIT V8.0/V9.0 license / dongle, activation by SIMIT Hotline required, Class A, 2 languages (de, en), executable on WIN7/WIN10/WINSERV Reference HW: PC/PG
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5260-0BX58-0YF5
Product Description SIMIT Simulation Framework Upgrade Professional from V8.0 to V9.0 Floating license for 1 user E-SW, SW and documentation on CD use only in connection with valid SIMIT V8.0/V9.0 license / dongle, activation by SIMIT Hotline required, Class A, 2 languages (de, en), executable on WIN7/WIN10/WINSERV Reference HW: PC/PG
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2018.10.01
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.341 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766280085
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|