2020.09.30 9:53:01 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5260-0XX68-0YS6
Product
Image similar
SIMIT Simulation Upgrade Trainer Package from V9.0 to V9.1 Floating license for 1 user E-SW, SW and documentation on CD use only in connection with valid SIMIT V9.0/V9.1 license / dongle, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 for more information, see SIMIT V9.1 Readme Reference HW: PC/PG For educational purposes only
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5260-0XX68-0YS6
Product Description SIMIT Simulation Upgrade Trainer Package from V9.0 to V9.1 Floating license for 1 user E-SW, SW and documentation on CD use only in connection with valid SIMIT V9.0/V9.1 license / dongle, Class A, 2 languages (de, en), executable on WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 for more information, see SIMIT V9.1 Readme Reference HW: PC/PG For educational purposes only
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.343 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4243
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC000809
|