2020.09.19 7:20:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5405-8AD33-0XA0
Product
Image similar
SIMATIC PCS 7 Open Communication Server (OCS) V3.3 program package for simple data exchange between PCS7 OS Servers and third-party systems Single License for 1 installation R-SW, SW and documentation on CD, 1 language (de), executable on PCS7 V6.0/V6.1/V7.0/V7.1/V8.0, Server 2003 R2, Server 2008 R2
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5405-8AD33-0XA0
Product Description SIMATIC PCS 7 Open Communication Server (OCS) V3.3 program package for simple data exchange between PCS7 OS Servers and third-party systems Single License for 1 installation R-SW, SW and documentation on CD, 1 language (de), executable on PCS7 V6.0/V6.1/V7.0/V7.1/V8.0, Server 2003 R2, Server 2008 R2
Product family PCS 7 OCS: Open interface for connection of third-party applications
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.125 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 19.30 x 24.20 x 2.50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4211
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|