2021.04.23 1:19:40 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5407-8AA17-0XL1
Product
Image similar
SC library, software Runtime License V6.1/V7.X, Single License for 1 installation R-SW, without SW without documentation, Class A, 2 languages (de, en), Reference HW: PCS 7-AS 414-3/416/417
Notes
Sucessor:Clarify with PM
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5407-8AA17-0XL1
Product Description SC library, software Runtime License V6.1/V7.X, Single License for 1 installation R-SW, without SW without documentation, Class A, 2 languages (de, en), Reference HW: PCS 7-AS 414-3/416/417
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2015.10.01
Notes
Sucessor:Clarify with PM
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works On request
Net Weight (kg) 0.011 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892934823
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 9 27-23-02-13
ETIM 7 EC000809
UNSPSC 14 43-23-36-03
UNSPSC 15 43-23-36-03
|