2020.09.19 7:11:24 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5422-1DA04-2BB5
Product
Image similar
SIMATIC SIPAT, software Productivity Pack V4.0 (OPC UA ADI Analyzer) floating license, R-SW, without SW, without documentation License Key on USB stick, Class A, 1 language (en), executable under XPPROF/ Server2003 R2/WIN7ULT/ Server 2008, Reference HW: PC/PG for the license model see Product Information
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5422-1DA04-2BB5
Product Description SIMATIC SIPAT, software Productivity Pack V4.0 (OPC UA ADI Analyzer) floating license, R-SW, without SW, without documentation License Key on USB stick, Class A, 1 language (en), executable under XPPROF/ Server2003 R2/WIN7ULT/ Server 2008, Reference HW: PC/PG for the license model see Product Information
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2017.10.01
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.097 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621006013
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7.A
Product Group 2320
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC002537
UNSPSC 14 43-23-36-03
UNSPSC 15 43-23-36-03
|