2020.10.01 7:45:53 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5424-0AX00-0AV8
Product
Image similar
SIMATIC eaSie _________________ Core Package __________________ Software Update Service Within the framework of this contract, you will receive for one year all current software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software. ******_Download_Product_******* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5424-0AX00-0AV8
Product Description SIMATIC eaSie _________________ Core Package __________________ Software Update Service Within the framework of this contract, you will receive for one year all current software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software. ******_Download_Product_******* E-mail address required for delivery
Product family Digital Assistant SIMATIC eaSie
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125069947
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 5 EC001435
ETIM 6 EC001435
ETIM 7 EC001435
|