2020.09.27 1:46:09 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL5424-0BA70-0AH0
Product
Image similar
SIMATIC eaSie, software, V20.07, PCS 7 V9.0 Skill Package, Single License for 1 installation, E+R SW, with documentation, software download, Class A, 2 languages (de, en), executable in WIN 10 Enterprise 2015 LTSB 64-bit, Windows Server 2016 64-bit, Windows Server 2012 R2, for further information, see SIMATIC eaSie V20.07 PCS 7 Readme, reference HW: PG/PC, use only in connection with SIMATIC eaSie Core Package, email address for delivery is absolutely essential
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL5424-0BA70-0AH0
Product Description SIMATIC eaSie, software, V20.07, PCS 7 V9.0 Skill Package, Single License for 1 installation, E+R SW, with documentation, software download, Class A, 2 languages (de, en), executable in WIN 10 Enterprise 2015 LTSB 64-bit, Windows Server 2016 64-bit, Windows Server 2012 R2, for further information, see SIMATIC eaSie V20.07 PCS 7 Readme, reference HW: PG/PC, use only in connection with SIMATIC eaSie Core Package, email address for delivery is absolutely essential
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|