2020.09.23 5:37:00 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DL8913-0BK00-0AD5
Product
Image similar
SIMIT Simulation Platform Software Conversion Pack Engineering S -> M V10.0 Floating License for 1 User E-SW, without SW and Docu. authorized use requires valid License / Dongle, Class A, 2 Languages (G, E), executable under WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 further Information see SIMIT V10.0 Readme Reference-HW: PC/PG
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DL8913-0BK00-0AD5
Product Description SIMIT Simulation Platform Software Conversion Pack Engineering S -> M V10.0 Floating License for 1 User E-SW, without SW and Docu. authorized use requires valid License / Dongle, Class A, 2 Languages (G, E), executable under WIN 7 Ultimate WIN 10 Enterprise LTSB Server 2012 R2 Server 2016 further Information see SIMIT V10.0 Readme Reference-HW: PC/PG
Product family SIMIT Simulation Platform
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 2020.10.01
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.051 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766713095
Commodity Code 49119900
LKZ_FDB/ CatalogID STPCS7.A
Product Group 4126
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
You can also add options to the product.