2020.09.25 11:27:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6EQ2000-1CX28-3BH0
Product
Image similar
SIMATIC PCS 7/APACS+, software Upgrade Package OS Single Station from V8.X to V8.2, Single License for 1 installation R-SW, SW and documentation on CD/DVD, License Key on USB stick, Class A, 1 language (en), executable under WIN7ULT Reference HW: PCS 7 IPC Bundle
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EQ2000-1CX28-3BH0
Product Description SIMATIC PCS 7/APACS+, software Upgrade Package OS Single Station from V8.X to V8.2, Single License for 1 installation R-SW, SW and documentation on CD/DVD, License Key on USB stick, Class A, 1 language (en), executable under WIN7ULT Reference HW: PCS 7 IPC Bundle
Product family SIMATIC PCS 7/APACS+ Operator System
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z0
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.615 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 22.30 x 25.80 x 8.10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766278693
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4107
Group Code R116
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-23-02-13
eClass 7.1 27-23-02-13
eClass 8 27-23-02-13
eClass 9 27-23-02-13
eClass 9.1 27-23-02-13
ETIM 7 EC002537
IDEA 4 7150
UNSPSC 15 43-23-36-03
|