2020.09.20 8:53:39 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES5242-5AB11
Product
Image similar
SIMATIC S5, project. SW IP242A/B single license for 1 installation R-SW, SW on FD, hard copy documentation, Class A, 1 language (de), executable u. S5: Win95/98/ME/ NT/2000Prof/XPProf; S7: Win95/98 Reference HW: S5-115U, 135U, 155U
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES5242-5AB11
Product Description SIMATIC S5, project. SW IP242A/B single license for 1 installation R-SW, SW on FD, hard copy documentation, Class A, 1 language (de), executable u. S5: Win95/98/ME/ NT/2000Prof/XPProf; S7: Win95/98 Reference HW: S5-115U, 135U, 155U
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2014.10.23
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 1.553 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 21.50 x 30.40 x 5.20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169207829
UPC Not available
Commodity Code 85234990
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 2307
Group Code R111
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 4 EC000809
ETIM 5 EC000809
ETIM 6 EC000809
ETIM 7 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|