2020.09.18 10:05:31 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES5842-7CB01
Product
Image similar
SIMATIC S5, standard FB Handling blocks for CPU922/928/948 single license for 1 installation R-SW, SW on FD, with documentation, Class A, 3 languages (de,en,fr), executable in MS-DOS, S5-DOS/MT Reference HW: for CPU922/928/948
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES5842-7CB01
Product Description SIMATIC S5, standard FB Handling blocks for CPU922/928/948 single license for 1 installation R-SW, SW on FD, with documentation, Class A, 3 languages (de,en,fr), executable in MS-DOS, S5-DOS/MT Reference HW: for CPU922/928/948
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2005.10.01
Price data
Price Group Z1
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works On request
Net Weight (kg) 1.290 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 27.90 x 32.50 x 6.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515121435
UPC 662643238174
Commodity Code 85232919
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 2308
Group Code R111
Country of origin Germany
RoHS Conformity Date Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 4 EC002582
ETIM 5 EC002582
ETIM 6 EC002582
ETIM 7 EC002582
IDEA 4 7151
UNSPSC 14 43-23-36-03
UNSPSC 15 43-23-36-03
|