2021.09.28 2:26:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5263-1PP74-1AG0
Product
Project DVD TL_EXTENDED_1A1B5XP V1.0 PCU50.5 and 1B Solution line controllers Important note: For each order pos. one project DVD is supplied, with the number of registrations specified under quantity (1 to n) (registrations comparable to licenses). If several project DVDs are to supplied, for each project DVD a order pos. with desired number of registrations must be specified. Project DVD stands for a software package that is installed on Data carriers (DVD) one or several data carriers.
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5263-1PP74-1AG0
Product Description Project DVD TL_EXTENDED_1A1B5XP V1.0 PCU50.5 and 1B Solution line controllers Important note: For each order pos. one project DVD is supplied, with the number of registrations specified under quantity (1 to n) (registrations comparable to licenses). If several project DVDs are to supplied, for each project DVD a order pos. with desired number of registrations must be specified. Project DVD stands for a software package that is installed on Data carriers (DVD) one or several data carriers.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 2021.10.01
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.100 Kg
Package size unit of measure Not available
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234920
LKZ_FDB/ CatalogID NC60
Product Group 9511
Group Code R211
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 5 EC001435
ETIM 6 EC001435
ETIM 7 EC001435
ETIM 8 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|