2021.09.19 9:27:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FX2001-5JD24-7EC0
Product
Image similar
encoder - optical replacement encoder kit for synchronous 1FT/1FK motors shaft heights 48/63/80/100: AS24DQI-88 DRIVE-CLiQ. with M17 plug (nickel-plated). electronic rating plate individually programmable same as encoder with MLFB ending 1 in spare part scenario delivery without motor data upload data on site see SIOS ID 99457853
Notes
Sucessor:Spare part kit
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX2001-5JD24-7EC0
Product Description encoder - optical replacement encoder kit for synchronous 1FT/1FK motors shaft heights 48/63/80/100: AS24DQI-88 DRIVE-CLiQ. with M17 plug (nickel-plated). electronic rating plate individually programmable same as encoder with MLFB ending 1 in spare part scenario delivery without motor data upload data on site see SIOS ID 99457853
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Spare part kit
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Price Group J@
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 0.570 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90314990
LKZ_FDB/ CatalogID NC60W
Product Group 9638
Group Code R2S3
Country of origin Germany
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
  Not available
|