2021.09.17 1:59:55 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6000-8FG60-0AA0
Product
Image similar
RUGGEDCOM Accessory, GBIC, 1 X 1000MBIT/S, GBIC SC-Interface, Optical: Single Mode Fiber Optic up to max. 25km, 1300nm, -40...+85 Degrees Celsius
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6000-8FG60-0AA0
Product Description RUGGEDCOM Accessory, GBIC, 1 X 1000MBIT/S, GBIC SC-Interface, Optical: Single Mode Fiber Optic up to max. 25km, 1300nm, -40...+85 Degrees Celsius
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8517700000
LKZ_FDB/ CatalogID IK
Product Group 2469
Group Code R321
Country of origin Taiwan
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 19-17-91-90
eClass 7.1 19-17-03-90
eClass 8 19-17-03-90
eClass 9 19-17-03-90
eClass 9.1 19-17-03-90
ETIM 5 EC000309
ETIM 6 EC000309
ETIM 7 EC000309
ETIM 8 EC000309
IDEA 4 6839
UNSPSC 15 43-22-26-35
|