2020.12.03 3:05:06 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6297-3PD00-4AB0
Product
RUGGEDCOM RMM2973-4PoE, Media Module for RUGGEDCOM RST2228P,4 x RJ45 with Power-over-Ethernet (PoE, IEEE 802.3at), 10/100/1000 BASE-TX
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6297-3PD00-4AB0
Product Description RUGGEDCOM RMM2973-4PoE, Media Module for RUGGEDCOM RST2228P,4 x RJ45 with Power-over-Ethernet (PoE, IEEE 802.3at), 10/100/1000 BASE-TX
Product family RUGGEDCOM RST2228 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 0.250 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766938795
Commodity Code 8517700000
LKZ_FDB/ CatalogID IK
Product Group 2468
Group Code R321
Country of origin Germany
RoHS Conformity Date Since: 2017.02.08
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 19-17-91-90
eClass 7.1 19-17-03-90
eClass 8 19-17-03-90
eClass 9 19-17-03-90
eClass 9.1 19-17-03-90
ETIM 5 EC000309
ETIM 6 EC000309
ETIM 7 EC000309
IDEA 4 6839
UNSPSC 15 43-22-26-35
|