2020.12.01 6:21:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK8781-1JA01-0AK0
Product
SINEC NMS 250 V1.0 Type of delivery download network management software for administration of industrial networks, monitoring, network configuration, license type single Monitorable IP devices 250 Windows 10 Version 1709 (64-bit), Windows Server 2016 and 2019 Version 1607 (64-bit)
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK8781-1JA01-0AK0
Product Description SINEC NMS 250 V1.0 Type of delivery download network management software for administration of industrial networks, monitoring, network configuration, license type single Monitorable IP devices 250 Windows 10 Version 1709 (64-bit), Windows Server 2016 and 2019 Version 1607 (64-bit)
Product family SINEC NMS
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 6T
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0.001 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 4D90
Group Code R320
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 6 EC000501
ETIM 7 EC000501
IDEA 4 7088
UNSPSC 15 43-23-36-03
|