2021.09.17 9:33:58 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6MF1013-0CA16-0AA0
Product
Image similar
SICAM AK 3 MASTER CONTROL ELEMENT WITH: *2 ONBOARD ETHERNETD INTERFACES *UP TO 2 COMMUNICATION INTERFACES *COMMUNICATION WITH UP TO 16 PERIPHERAL ELEMENTS VIA THE SERIAL AX PERIPHERAL BUS *HUB FUNCTIONALITY FOR UP TO 16 ADDITIONAL PROCESSING- AND/OR COMMUNICATION ELEMENTS VIA THE INTERNAL NODE BUS *OPEN-/CLOSED-LOOP CONTROL FUNCTIONS,FREELY DEFINABLE WITH CAEX PLUS,IEC 61131-3 COMPLIANT *LOCAL AND REMOTE ENGINEERING, DIAGNOSTIC, AND TEST USING TOOLBOX II
Notes
Sucessor:SICAM A8000
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF1013-0CA16-0AA0
Product Description SICAM AK 3 MASTER CONTROL ELEMENT WITH: *2 ONBOARD ETHERNETD INTERFACES *UP TO 2 COMMUNICATION INTERFACES *COMMUNICATION WITH UP TO 16 PERIPHERAL ELEMENTS VIA THE SERIAL AX PERIPHERAL BUS *HUB FUNCTIONALITY FOR UP TO 16 ADDITIONAL PROCESSING- AND/OR COMMUNICATION ELEMENTS VIA THE INTERNAL NODE BUS *OPEN-/CLOSED-LOOP CONTROL FUNCTIONS,FREELY DEFINABLE WITH CAEX PLUS,IEC 61131-3 COMPLIANT *LOCAL AND REMOTE ENGINEERING, DIAGNOSTIC, AND TEST USING TOOLBOX II
Product family SICAM AK 3 - Automation and telecontrol for midsized data volume
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2020.10.05
Notes
Sucessor:SICAM A8000
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.370 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515710233
UPC Not available
Commodity Code 85423111
LKZ_FDB/ CatalogID SICAM
Product Group 1361
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 2016.02.26
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 5 EC001419
ETIM 6 EC001419
ETIM 7 EC001419
ETIM 8 EC001419
UNSPSC 15 32-15-17-05
|