2021.09.22 12:37:05 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6MF1013-2CA10-0AA0
Product
Image similar
THE MODULE CP-2019 FOR SICAM AK 3 PROVIDES THE CARD CAGE THE NODE BUS AND THE SERIAL AX PERIPHERAL BUS. FOR OUTSIDE USE THE SERIAL AX PERIPHERAL BUS AND 1 SERIAL INTERFACE (HIGH- SPEED-LINK) ARE INTER- CONNECTABLE. NEXT TO TWO INTEGRATED ONBOARD ETHERNET NETWORKINTFERACES ON INTERFACE MODULE SM-25XX CAN BE EQUIPPED OPTIONALLY. OPTIONAL INTEGRIERTED SICAM SAFETY PLC APPLICATION
Notes
Sucessor:SICAM A8000
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF1013-2CA10-0AA0
Product Description THE MODULE CP-2019 FOR SICAM AK 3 PROVIDES THE CARD CAGE THE NODE BUS AND THE SERIAL AX PERIPHERAL BUS. FOR OUTSIDE USE THE SERIAL AX PERIPHERAL BUS AND 1 SERIAL INTERFACE (HIGH- SPEED-LINK) ARE INTER- CONNECTABLE. NEXT TO TWO INTEGRATED ONBOARD ETHERNET NETWORKINTFERACES ON INTERFACE MODULE SM-25XX CAN BE EQUIPPED OPTIONALLY. OPTIONAL INTEGRIERTED SICAM SAFETY PLC APPLICATION
Product family SICAM AK 3 - Automation and telecontrol for midsized data volume
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2020.09.30
Notes
Sucessor:SICAM A8000
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515710431
UPC Not available
Commodity Code 85423111
LKZ_FDB/ CatalogID SICAM
Product Group 1361
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 2013.10.14
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-22-04
eClass 7.1 27-24-22-04
eClass 8 27-24-22-04
eClass 9 27-24-22-04
eClass 9.1 27-24-22-04
ETIM 5 EC001419
ETIM 6 EC001419
ETIM 7 EC001419
ETIM 8 EC001419
UNSPSC 15 32-15-17-05
|