2020.09.30 3:36:00 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6MF1313-0FJ83-0AA0
Product
Image similar
TC5-883-- CM-5883 BC1703ACP ASS.KIT AT REM. DISPL. CONNECTOR CABLES BETWEEN BC1703 AND DISPLAY IN THE EXTENT OF SUPPLY CONTAIN
Notes
Sucessor:SOLUTION WITH SIP5 BC 6MD85,6 OR SICAM A8000
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6MF1313-0FJ83-0AA0
Product Description TC5-883-- CM-5883 BC1703ACP ASS.KIT AT REM. DISPL. CONNECTOR CABLES BETWEEN BC1703 AND DISPLAY IN THE EXTENT OF SUPPLY CONTAIN
Product family SICAM AK 3 - Automation and telecontrol for midsized data volume
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 2020.09.30
Notes
Sucessor:SOLUTION WITH SIP5 BC 6MD85,6 OR SICAM A8000
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 2.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID SICAM
Product Group 1361
Group Code U321
Country of origin Germany
RoHS Conformity Date Since: 2009.06.26
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|