2020.09.28 10:08:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6RA8028-2FV62-0AP0
Product
Image similar
US BASE DRIVE Package 4 Quad input 3PH AC 480V/240V 50/60Hz output: DC 500V/240V AC contactor + snubber 3AC semiconductor fuses/holders 1 DC semiconductor fuse/holders 2 semiconductor field fuses including fuse holders control power transformer, NO system-NO SIEMENS liability
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6RA8028-2FV62-0AP0
Product Description US BASE DRIVE Package 4 Quad input 3PH AC 480V/240V 50/60Hz output: DC 500V/240V AC contactor + snubber 3AC semiconductor fuses/holders 1 DC semiconductor fuse/holders 2 semiconductor field fuses including fuse holders control power transformer, NO system-NO SIEMENS liability
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 35.000 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766283710
Commodity Code 8504404000
LKZ_FDB/ CatalogID GG_LD
Product Group 4286
Group Code P122
Country of origin United States of America
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 6 27-02-33-01
eClass 7.1 27-02-33-01
eClass 8 27-02-33-01
eClass 9 27-02-33-01
eClass 9.1 27-02-33-01
|