2020.09.23 10:45:53 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3005-0FG41-3AA7
Product
Image similar
SINAMICS S120 Filter module for Active Interface Module 500-690 V 3 AC, 50/60 Hz, 1270A Type rating: 1400kW Built-in unit IP00 Water cooling for open circuit incl. DRIVE-CLiQ cable without bypass contactor with Pt1000
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3005-0FG41-3AA7
Product Description SINAMICS S120 Filter module for Active Interface Module 500-690 V 3 AC, 50/60 Hz, 1270A Type rating: 1400kW Built-in unit IP00 Water cooling for open circuit incl. DRIVE-CLiQ cable without bypass contactor with Pt1000
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group IP
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 70 Day/Days
Net Weight (kg) 160.000 Kg
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
Commodity Code 85363090
LKZ_FDB/ CatalogID D21.3LDSP
Product Group 4131
Group Code P122
Country of origin Germany
RoHS Conformity Date Since: 2018.08.01
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-92
eClass 9.1 27-42-01-06
ETIM 5 EC002025
ETIM 6 EC002025
ETIM 7 EC002025
UNSPSC 15 39-12-10-12
|
Loading Documents...