2020.09.24 12:25:54 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3097-4AN00-0CP3
Product
Image similar
SINAMICS / SIMOTION DOCUMENTATION PROGRAMMING-/OPERATING MANUAL EDITOR DESCRIPTION DCC EDITION 07/16, italian
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3097-4AN00-0CP3
Product Description SINAMICS / SIMOTION DOCUMENTATION PROGRAMMING-/OPERATING MANUAL EDITOR DESCRIPTION DCC EDITION 07/16, italian
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 1!
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 7 Day/Days
Net Weight (kg) 0.800 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 49019900
LKZ_FDB/ CatalogID D21MCDOC
Product Group 5675
Group Code R220
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-24-20-94
eClass 7.1 27-24-20-94
eClass 8 98-00-00-01
eClass 9 98-00-00-01
eClass 9.1 98-00-00-01
ETIM 6 EC001045
ETIM 7 EC001045
|