2020.09.28 1:28:19 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3255-0AG30-0AA0
Product
SINAMICS CONNECT 300 IOT Gateway 2x 10/100 Mbit/s Ethernet RJ45 8xRS232 serial comm. port SD CARD slot; 24 V DC
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3255-0AG30-0AA0
Product Description SINAMICS CONNECT 300 IOT Gateway 2x 10/100 Mbit/s Ethernet RJ45 8xRS232 serial comm. port SD CARD slot; 24 V DC
Product family SINAMICS CONNECT 300 IoT Gateway
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 1?
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 3A991X
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0.328 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 110.00 x 155.00 x 65.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948696828
UPC 804766809262
Commodity Code 85176200
LKZ_FDB/ CatalogID SINAMICS G120
Product Group 9791
Group Code R220
Country of origin China
RoHS Conformity Date Since: 2010.07.05
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 6 EC002025
ETIM 7 EC002025
|