2021.09.20 3:16:32 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MF9411-8CA
Product
Image similar
FIVE-WAY VALVE BLOCK DN 5 FOR DIRECT FLANGING TO TRANSMITTERS, MAX. OPERATING PRESSURE CLASS 2500, MANIFOLD ACC. ASME B31.1, MAT.NO. 1.4404 (316L) PROCESS CONNECTION 1/2"- 14 NPT F FLANGE CONNECTION AT TRANSMITTER ACC.EN 61518 FORM B VENT CONNECTION 1/2"-18 NPT-F WITHOUT CERTIFICATE
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF9411-8CA
Product Description FIVE-WAY VALVE BLOCK DN 5 FOR DIRECT FLANGING TO TRANSMITTERS, MAX. OPERATING PRESSURE CLASS 2500, MANIFOLD ACC. ASME B31.1, MAT.NO. 1.4404 (316L) PROCESS CONNECTION 1/2"- 14 NPT F FLANGE CONNECTION AT TRANSMITTER ACC.EN 61518 FORM B VENT CONNECTION 1/2"-18 NPT-F WITHOUT CERTIFICATE
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z4
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 18 Day/Days
Net Weight (kg) 3.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84818073
LKZ_FDB/ CatalogID FI01-1
Product Group 4775
Group Code R3P0
Country of origin Germany
RoHS Conformity Date not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-20-06-91
eClass 7.1 27-20-06-91
eClass 8 27-20-06-91
eClass 9 27-20-06-91
eClass 9.1 27-20-06-91
UNSPSC 15 32-15-17-03
|