2021.09.19 5:51:45 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MH5108-5GE01
Product
Image similar
Load cell SIWAREX WL270 CP-S SA 20t C4 Ex - rated load 20t - accuracy class C4 - 15m cable length, 4-wire - stainless steel EN 1.4542 - degree of protection IP68 - with explosion protection II 1 G Ex ia IIC T4 II 1 D Ex iaD 20 T73 degree C II 3G Ex nL IIC T4
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH5108-5GE01
Product Description Load cell SIWAREX WL270 CP-S SA 20t C4 Ex - rated load 20t - accuracy class C4 - 15m cable length, 4-wire - stainless steel EN 1.4542 - degree of protection IP68 - with explosion protection II 1 G Ex ia IIC T4 II 1 D Ex iaD 20 T73 degree C II 3G Ex nL IIC T4
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z5
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 83 Day/Days
Net Weight (kg) 5.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84239010
LKZ_FDB/ CatalogID WT10
Product Group 4913
Group Code R3P5
Country of origin China
RoHS Conformity Date Since: 2018.07.18
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-32-03-02
eClass 7.1 27-32-03-02
eClass 8 27-32-03-02
eClass 9 27-32-03-02
eClass 9.1 27-32-03-02
ETIM 5 EC003997
ETIM 7 EC003997
ETIM 8 EC003997
|