2020.09.19 11:14:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8GK4801-2KK12
Product
ALPHA 400/630 DIN, Assembly kit for busbar-adaptable devices on 60 mm busbar N-system 3-pole, H=300 W=250
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8GK4801-2KK12
Product Description ALPHA 400/630 DIN, Assembly kit for busbar-adaptable devices on 60 mm busbar N-system 3-pole, H=300 W=250
Product family Assembly kits for unequipped distribution boards
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
Standard lead time ex-works 2 Day/Days
Net Weight (kg) 1.169 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 260.00 x 310.00 x 110.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869260563
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 5738
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-24-11
eClass 7.1 27-14-24-11
eClass 8 27-14-24-11
eClass 9 27-14-24-11
eClass 9.1 27-14-24-11
ETIM 4 EC002287
ETIM 5 EC000264
ETIM 6 EC000264
ETIM 7 EC000264
UNSPSC 14 39-12-16-26
|
You can also add options to the product.