2021.09.22 1:33:04 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8PQ2030-6BA22
Product
SIVACON S4 cover 3NP1163 (NH3 up to 630A), H: 300mm W: 600mm
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8PQ2030-6BA22
Product Description SIVACON S4 cover 3NP1163 (NH3 up to 630A), H: 300mm W: 600mm
Product family 3NP1 fuse switch disconnectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group Z]
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 9 Day/Days
Net Weight (kg) 1.300 Kg
Packaging Dimension 300.00 x 492.00 x 10.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948183854
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV56
Product Group 3778
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2011.06.23
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-18-28-10
eClass 7.1 27-18-28-10
eClass 8 27-18-28-10
eClass 9 27-18-28-10
eClass 9.1 27-18-28-10
ETIM 5 EC002617
ETIM 6 EC002617
ETIM 7 EC002617
ETIM 8 EC002617
|
You can also add options to the product.