2020.09.27 11:04:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8PQ2060-6BA11
Product
SIVACON S4, Compartment door, for Compact circuit breaker 3RV1 with door-coupling rotary operating mechanism, 3VL1250, vertical, Fixed mounting, Number of switches: 1, IP40, H: 600 mm, W: 600 mm, Double bit
List Price Show prices
Customer Unit Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8PQ2060-6BA11
Product Description SIVACON S4, Compartment door, for Compact circuit breaker 3RV1 with door-coupling rotary operating mechanism, 3VL1250, vertical, Fixed mounting, Number of switches: 1, IP40, H: 600 mm, W: 600 mm, Double bit
Product family Modular door - vertical
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
Standard lead time ex-works 9 Day/Days
Net Weight (kg) 7.420 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 605.00 x 615.00 x 65.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948173473
UPC Not available
Commodity Code 85381000
LKZ_FDB/ CatalogID LV10.2
Product Group 3778
Group Code P310
Country of origin Germany
RoHS Conformity Date Since: 2008.03.18
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-18-22-04
eClass 7.1 27-18-22-04
eClass 8 27-18-22-04
eClass 9 27-18-22-04
eClass 9.1 27-18-22-04
ETIM 4 EC002620
ETIM 5 EC000747
ETIM 6 EC000747
ETIM 7 EC000747
|
You can also add options to the product.