2021.04.15 12:14:52 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WH9040-1EB01
Product
Image similar
Plug-in coupling center element can be bridged, can be assembled by the user, with spring-loaded connection Cross-section: 0.08-2.5 mm2, Width: 5.2mm, Color: blue
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH9040-1EB01
Product Description Plug-in coupling center element can be bridged, can be assembled by the user, with spring-loaded connection Cross-section: 0.08-2.5 mm2, Width: 5.2mm, Color: blue
Product family Combination plug-in terminals
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
Standard lead time ex-works 7 Day/Days
Net Weight (kg) 0.004 Kg
Packaging Dimension 56.00 x 80.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 50
Additional Product Information
EAN 4001869346441
UPC 040892563665
Commodity Code 85369010
LKZ_FDB/ CatalogID LV10.2
Product Group 5558
Group Code P310
Country of origin Poland
RoHS Conformity Date Since: 2006.04.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-11-49
eClass 7.1 27-14-11-49
eClass 8 27-14-11-49
eClass 9 27-14-11-49
eClass 9.1 27-14-11-49
ETIM 5 EC002018
ETIM 6 EC002018
ETIM 7 EC002018
ETIM 8 EC002018
UNSPSC 14 39-12-14-10
|