2021.04.15 5:31:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
9AC0000-0AA04
Product
Image similar
OPTICAL MEASUREMENT SYSTEM FOR ON-LINE PROFILE MEASUREMENT OF HOT BAR (4-110MM) DURING THE ROLLING PROCESS; PROVIDING OPERATORS WITH REAL TIME DIMENSIONS BOTH IN NUMERIC AND GRAPHICAL FORM ENABLING SIZE A. QUALITY TO BE CONTINUOUSLY MONITORED. THE GAUGE CON. OF A ROBUST MEAS. HEAD WHICH ROTATES A OPTICAL SYSTEM, AT HIGH SPEED AROUND THE PRODUCT, A OPERATOR WORKSTATION PC. THE SYSTEM CAN INTERFACE TO THE MILL COMPUTER ALLOWING NEW SIZE INFORM. TO BE AUTOMATICALLY DOWNLOADED.
List Price Show prices
Customer Unit Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AC0000-0AA04
Product Description OPTICAL MEASUREMENT SYSTEM FOR ON-LINE PROFILE MEASUREMENT OF HOT BAR (4-110MM) DURING THE ROLLING PROCESS; PROVIDING OPERATORS WITH REAL TIME DIMENSIONS BOTH IN NUMERIC AND GRAPHICAL FORM ENABLING SIZE A. QUALITY TO BE CONTINUOUSLY MONITORED. THE GAUGE CON. OF A ROBUST MEAS. HEAD WHICH ROTATES A OPTICAL SYSTEM, AT HIGH SPEED AROUND THE PRODUCT, A OPERATOR WORKSTATION PC. THE SYSTEM CAN INTERFACE TO THE MILL COMPUTER ALLOWING NEW SIZE INFORM. TO BE AUTOMATICALLY DOWNLOADED.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 120 Day/Days
Net Weight (kg) 1000.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318020
LKZ_FDB/ CatalogID MAS SHIPSOL
Product Group I098
Group Code T4M2
Country of origin China
RoHS Conformity Date not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-20-90-90
eClass 7.1 27-20-90-90
eClass 8 27-20-90-90
eClass 9 27-20-90-90
eClass 9.1 27-20-90-90
ETIM 5 EC001195
ETIM 6 EC001195
ETIM 7 EC001195
|