2021.04.19 6:37:45 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
9AC1001-1AA05-0XA4
Product
Image similar
Field PG M3 upgrade for Field PG M3 with Windows 7/2GB/3GB 6ES7715-XXXX-XBXX or XCXX Consisting of: RAM expansion to 8 GB (2x 4 GB) Installation of SSD hard disk 480 GB, Factory installation of Windows 7 64-bit Ultimate including installation TIA V13 STEP 7 PRO.Trial Return old hard disk in external USB case. Field PG M3 must be sent in for upgrade. Please back up data before shipping the device
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AC1001-1AA05-0XA4
Product Description Field PG M3 upgrade for Field PG M3 with Windows 7/2GB/3GB 6ES7715-XXXX-XBXX or XCXX Consisting of: RAM expansion to 8 GB (2x 4 GB) Installation of SSD hard disk 480 GB, Factory installation of Windows 7 64-bit Ultimate including installation TIA V13 STEP 7 PRO.Trial Return old hard disk in external USB case. Field PG M3 must be sent in for upgrade. Please back up data before shipping the device
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2020.10.01
Price data
Price Group JW
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 3.500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766360589
Commodity Code 84713000
LKZ_FDB/ CatalogID I&S FIELD PG
Product Group 4517
Group Code R1TF
Country of origin Germany
RoHS Conformity Date not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
ETIM 8 EC002584
|