2020.09.27 12:17:20 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
BVP:045154
Product
Image similar
BD2-400-BB FIXING BRACKET
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) BVP:045154
Product Description BD2-400-BB FIXING BRACKET
Product family Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 11 Day/Days
Net Weight (kg) 0.440 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 199.00 x 34.00 x 87.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169701822
UPC Not available
Commodity Code 73269098
LKZ_FDB/ CatalogID LV10.2
Product Group 3732
Group Code P374
Country of origin Czech Republic
RoHS Conformity Date Since: 2006.07.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-14-27-03
eClass 7.1 27-14-27-03
eClass 8 27-14-27-03
eClass 9 27-14-27-03
eClass 9.1 27-14-27-03
ETIM 4 EC000071
ETIM 5 EC000071
ETIM 6 EC000071
ETIM 7 EC000071
|