2020.09.28 3:06:00 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
FDU:70000004000058
Product
Image similar
PINION SHAFT FD208 MN4/Z17
List Price Show prices
Customer Unit Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) FDU:70000004000058
Product Description PINION SHAFT FD208 MN4/Z17
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 2015.08.01
Price data
Price Group
List Price Show prices
Customer Unit Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 40 Day/Days
Net Weight (kg) 5.590 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84831095
LKZ_FDB/ CatalogID D87.7-NL
Product Group 2228
Group Code R827
Country of origin Germany
RoHS Conformity Date Since: 2019.07.21
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 5 EC001857
ETIM 6 EC001857
ETIM 7 EC001857
UNSPSC 15 20-10-16-17
|